1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TOMBO No. 9000 NAFLON PTFE Sheet (Skived) (Part Number)

TOMBO No. 9000 NAFLON PTFE Sheet (Skived)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Fluoropolymer (PTFE) sheets.
· Recommended for gaskets, electric insulating materials, etc. by making use of the material's characteristics such as excellent chemical stability, electric properties and low coefficient of friction

Part Number
9000-1000X1000X1.0
9000-1000X1000X2.0
9000-1000X1000X3.0
9000-1000X1000X4.0
9000-1000X1000X5.0
9000-1000X1000X6.0
9000-1220X1220X1.0
9000-1220X1220X1.5
9000-1220X1220X2.0
9000-1220X1220X3.0
9000-1220X1220X4.0
9000-1220X1220X5.0
9000-300X300X1.0
9000-300X300X1.5
9000-300X300X2.0
9000-300X300X3.0
9000-300X300X4.0
9000-300X300X5.0
9000-300X300X6.0
9000-500X500X1.0
9000-500X500X1.5
9000-500X500X2.0
9000-500X500X3.0
9000-500X500X4.0
9000-500X500X5.0
9000-500X500X6.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Width
(mm)
Length
(mm)

฿ 7,046.20

NIC NONMETAL SHEET 1 Piece(s) 6 Day(s) 110001000

฿ 13,628.39

NIC NONMETAL SHEET 1 Piece(s) 6 Day(s) 2.010001000

฿ 20,385.94

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 3.010001000

฿ 27,142.89

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 4.010001000

฿ 34,876.07

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 5.010001000

฿ 41,446.48

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 6.010001000

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 112201220

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 1.512201220

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 2.012201220

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 3.012201220

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 4.012201220

฿ 100.00

NIC NONMETAL SHEET 1 Piece(s) Quote 5.012201220

฿ 759.58

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 1300300

฿ 1,273.16

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 1.5300300

฿ 1,597.04

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 2.0300300

฿ 2,214.11

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 3.0300300

฿ 2,859.24

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 4.0300300

฿ 3,563.12

NIC NONMETAL SHEET 1 Piece(s) 5 Day(s) 5.0300300

฿ 4,465.53

NIC NONMETAL SHEET 1 Piece(s) 5 Day(s) 6.0300300

฿ 1,954.09

NIC NONMETAL SHEET 1 Piece(s) 10 Day(s) 1500500

฿ 2,992.36

NIC NONMETAL SHEET 1 Piece(s) 3 Day(s) 1.5500500

฿ 3,844.91

NIC NONMETAL SHEET 1 Piece(s) 13 Day(s) 2.0500500

฿ 5,324.96

NIC NONMETAL SHEET 1 Piece(s) 6 Day(s) 3.0500500

฿ 7,645.46

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 4.0500500

฿ 9,546.04

NIC NONMETAL SHEET 1 Piece(s) 6 Day(s) 5.0500500

฿ 11,763.49

NIC NONMETAL SHEET 1 Piece(s) 7 Day(s) 6.0500500

Loading...

  1. 1

Basic Information

Material Fluorine Resin (fluoropolymer/PTFE) Grade Standard Color Milky White
Hole Machining No Hole Machining Specifications Skived Material Name Pure PTFE