(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tube with improved fluororesin hardness. Superior transparency and flexibility compared to PFA and PTFE.
[Features]
· The Naflon SF tube is a fluorine resin tube with improved fluorine resin hardness.
· Therefore, it is ideal for running and installing piping in narrow areas and features superior transparency and flexibility compared to PFA and PTFE, which are also fluorine resins.
· Fluorine resin tube with low additives such as fillers and plasticizers
Type | Straight | Cutting Service Usage | No | O.D.(Ø) | 12 |
---|---|---|---|---|---|
O.D. [Distinction] | ~15 | I.D.(Ø) | 10 | Material | Fluororesin |
I.D. [Distinction] | ~10 | Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Antistatic / Chemical Resistance |
Color | Transparent (including colored) | Number of Core(Core) | 1 | Material, Fluororesin | Soft Fluororesin |
Minimum Bending Radius(mm) | 70 | Operating Temperature Range(°C) | Normal Temperature::50 | Room Temperature Burst Pressure(MPa) | 0.8 |
Length(m) | 10 |
Please check the type/dimensions/specifications of the part 9003-SF-10X12-10M in the TOMBO No.9003-SF Naflon SF Tube series.
How can we improve?
How can we improve?