1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eco Nozzle, EN-2 (Part Number)

AIW ADJUSTMENT HOSE

Eco Nozzle, EN-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,520.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Please contact us to discuss shorter delivery times.
"Ultrafine mist" can be sprayed with minimal compressed air. The ultrafine mist is repelled during collision, and is characterized by "no break = almost no wetness."

[Features]
· The ultrafine mist is repelled during collision, and is characterized by no break = "almost no wetness."
· Two-fluid type, so an extremely fine mist is produced.
· Humidity can be easily added without using up space.
· "Ultrafine mist" can be sprayed with minimal compressed air.
· The mist can reach further than one-fluid types.
· A pump for transporting liquid, high-pressure hose, and piping equipment are not required.
· Can be retained in a particular location by using clips or clothes pins, etc.

Part Number
EN-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,520.80

AIW ADJUSTMENT HOSE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Spray Pattern Filled Circle Cone /Filled Square Cone Fluid two-fluid mixing Material Stainless Steel
Type Two Fluid Features Fine Mist Generating Applicable Fluid Water
Nozzle Dia.(φ mm) 0.5

Please check the type/dimensions/specifications of the part EN-2 in the Eco Nozzle, EN-2 series.