1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coated Hoses, PHU/PHN/THU (Part Number)

Coated Hoses, PHU/PHN/THU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,864.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please contact us to discuss shorter delivery times.
Coating hose.
Coatings such as ketone solvents, two-pack system coatings, urethane coatings and the highly reactive strong solvents of thinners and paints are dangerous. Avoid urethane-made hoses, and instead use a nylon coated hoses (PHN).

Part Number
PHU-6100
PHU-620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 22,800.00

AIW RESIN HOSE 1 Piece(s) 20 Day(s) 100

฿ 3,864.00

AIW RESIN HOSE 1 Piece(s) 1 Day(s) 20

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Paint Cutting Service Usage No Outer Dia. D(Ø) 9.3
Properties Standard Hose Material Urethane Mounting Metal Fittings No
Color Milky White Operating Pressure Range(MPa) null::0.69 I.D.(φ) 6.2