1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gravity Type Cup (Side Cup)

Gravity Type Cup (Side Cup)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,187.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A paint container (side cup) for gravity type spray guns.

Part Number
PC-4S
PC-150SB-2LF
PC-250SB-2LF
PC-400AB-2LF
PC-400SB-2LF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Content Quantity
(mℓ)
Body Material

฿ 1,187.09

AIW SPLAY GUN 1 Piece(s) 3 Day(s) Standard400Aluminum

฿ 1,845.00

AIW SPLAY GUN 1 Piece(s) 10 Day(s) With legs, free angle130Stainless Steel

฿ 1,883.00

AIW SPLAY GUN 1 Piece(s) 10 Day(s) With legs, free angle220Stainless Steel

฿ 1,869.21

AIW SPLAY GUN 1 Piece(s) 10 Day(s) With legs, free angle400Aluminum + Anodized

฿ 2,072.00

AIW SPLAY GUN 1 Piece(s) 12 Day(s) With legs, free angle400Stainless Steel

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun Mounting Screw G1/4(PF1/4)