1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77 (W-61-3G)

AIW SPLAY GUN

Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77 (W-61-3G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An ever popular basic spray gun. Used for a broad range of applications, including the coating of plastics, metals, vehicles and woods, as well as for the application of liquids etc.

Part Number
W-61-3G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Air Usage Amount [Category]
(ℓ/min)
Types Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
The details of amount of air
(ℓ/min)

฿ 7,020.88

AIW SPLAY GUN 1 Piece(s) 12 Day(s) ~2~250~200~150W-61 Series1.5220190150

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Spraying Air Pressure [Category](MPa) ~0.3
Connection Type (Air) G1/4 Types of connection G1/4 Spraying Air Pressure Details(MPa) 0.29

Please check the type/dimensions/specifications of the part W-61-3G in the Small and Medium Size Spray Guns, Gravity Type W-71/W-61/W-77 series.

Products with similar specification

Part Number
W-71-1G
W-71-21G
W-71-2G
W-71-31G
W-71-3G
W-71-4G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Air Usage Amount [Category]
(ℓ/min)
Types Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
The details of amount of air
(ℓ/min)

฿ 6,779.00

1 Piece(s) 12 Day(s) 1 or Less~150~200~100W-71 Series1.012011075

฿ 6,779.00

1 Piece(s) 14 Day(s) ~2~200~200~200W-71 Series1.3165160195

฿ 6,472.00

1 Piece(s) 12 Day(s) ~2~200~200~100W-71 Series1.315515585

฿ 6,779.00

1 Piece(s) 14 Day(s) ~2~200~200~300W-71 Series1.5185190230

฿ 6,779.00

1 Piece(s) 12 Day(s) ~2~200~300~200W-71 Series1.5185210165

฿ 6,779.00

1 Piece(s) 14 Day(s) ~2~250~300~300W-71 Series1.8220220230