1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spray Gun Supernova Series WS-400 (Part Number)

Spray Gun Supernova Series WS-400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,999.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Enables the ideal atomization level to be selected for different environmental conditions; from extremely humid climates to low or high temperatures.

[Features]
· Equipped as standard with the "Preset Handle" which enables adjustment of the paint spray discharge volume.
· Uses a needle seal with excellent solvent resistance.
· Equipped as standard with a button-press needle chuck for easy disassembly and cleaning.
· A wide-range of nozzle diameters are available; from 0.2 to 0.8 mm.

Part Number
WS-400-1301B-S1
WS-400-1401B-S1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetail of Nozzle Dia.
(mm)
Detail of Liquid Jet Amount
(mℓ/min)

฿ 28,999.42

AIW SPLAY GUN 1 Piece(s) 19 Day(s) 1.3140

฿ 28,999.42

AIW SPLAY GUN 1 Piece(s) 19 Day(s) 1.4170

Loading...

  1. 1

Basic Information

Spray Gun Type A set of products with cup Supply Method Gravity Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~300 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.2
Air Usage Amount [Category](ℓ/min) ~400 Connection Type (Air) G1/4 Types of connection G1/4
Nozzle Type Base Set content/Spray gun Various WS-400 Set content/Cup PC-G600P-2
Set content/On-hand pressure gauge AJR-02S-VG Set content/Others Wrench Pattern Width details(mm) 260
Spraying Air Pressure Details(MPa) 0.2 The details of amount of air(ℓ/min) 370