1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC

SPLAY GUN

Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,331.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The ideal spray gun for solvent type environmentally friendly paints (low solvent, high solid, and single liquid types, etc.) which have become popular in recent years for automobile repair coatings.

 
Part Number
W-101-136BGC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,331.67

SPLAY GUN 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Spray Gun Type A set of products with cup Supply Method Gravity Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~300 Liquid Spray Amount [Category](mℓ/min) ~200 Spraying Air Pressure [Category](MPa) ~0.2
Air Usage Amount [Category](ℓ/min) ~300 Connection Type (Air) G1/4 Types of connection G1/4
Set content/Spray gun W-101-136BG Set content/Cup PC-400S-2LF Set content/Others Wrench
Detail of Nozzle Dia.(mm) 1.3 Pattern Width details(mm) 260 Detail of Liquid Jet Amount(mℓ/min) 190
Spraying Air Pressure Details(MPa) 0.2 The details of amount of air(ℓ/min) 230

Please check the type/dimensions/specifications of the part W-101-136BGC in the Dedicated Spray Gun for Automobile Repair kiwami Series W101-136BGC series.