1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Gun, Air Brush, Revolution Series HP-TR/TR1 (Part Number)

AIW AIR BLUSH

Air Gun, Air Brush, Revolution Series HP-TR/TR1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A user-friendly and affordable hobby-use air brush. A side bottle type that can be mounted with the bottle pointed in either the left or right direction. Recommended for left-handed users.

Part Number
HP-TR1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,033.00

AIW AIR BLUSH 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Air Brush Type Air Brush Body Paint Supply Method Gravity Type The Capacity of the Vessel(mℓ) 7
Nozzle Diameter(mm) 0.3 Air Inlet 1/8 Male (S Screw) Operation Mode Trigger action

Please check the type/dimensions/specifications of the part HP-TR1 in the Air Gun, Air Brush, Revolution Series HP-TR/TR1 series.