(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A spray gun that is used by setting to an automatic painting machine, reciprocator, or painting robot, etc.
Part Number |
---|
LPA-101-101P |
LPA-101-101PV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications |
---|---|---|---|---|---|---|
฿ 25,274.00 | AIW AUTO SPRAY GUN | 1 Piece(s) | 40 Day(s) | Standard | ||
฿ 27,286.00 | AIW AUTO SPRAY GUN | 1 Piece(s) | 40 Day(s) | Lock nut type paint adjusting equipment (Non-step adjusting method) |
Loading...
Object Size | Small Accessory | Required Number of Solenoid Valves | 3-Way Solenoid Valve × 1 | Paint Supply Method | Pressure Feed |
---|---|---|---|---|---|
Diameter of Paint Nozzle(φ mm) | 1.0 | The amount of air(ℓ/min) | 410 | Jetting Amount of Paint(mℓ/min) | 150 |
Pattern opening(mm) | 200 |
How can we improve?
How can we improve?