1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Highly Hard Heavy-Duty Urethane Caster Swivel Wheel (SDUJ Type) (Part Number)

Highly Hard Heavy-Duty Urethane Caster Swivel Wheel (SDUJ Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,599.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An affordable and high load caster. Optional installation of swivel lock and stopper is possible.
[Features]
· Reasonably priced and has a high load capacity.
· Wheel outer diameter ø200: 1,000 kg.
· Wheel outer diameter ø2500: 1,500 kg.
· The base plate is forged and sturdy.
· Deflection is resolved by use of a high solidity urethane wheel (hardness 95 degrees). Starting resistance is also reduced and turning is smooth.
· Both an optional 90-degree swivel locking device and wheel stopper are available as options to achieve the perfect caster.
· A product that can withstand long-term use, that also features a beautiful design and solid, welded construction.

 
Part Number
SDUJ200
SDUJ200-ST
SDUJ200-ST-TL
SDUJ200-TL
SDUJ250
SDUJ250-ST
SDUJ250-ST-TL
SDUJ250-TL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Outer Diameter D
(Ø)
Eccentricity E
(mm)

฿ 11,599.53

YOD CASTER 1 Piece(s) 5 Day(s) 251No98020055

฿ 15,060.83

YOD CASTER 1 Piece(s) 4 Day(s) 251With Rotation Stopper98020055

฿ 19,672.75

YOD CASTER 1 Piece(s) 7 Day(s) 251With Double Stopper (Rotation + Turning)98020055

฿ 15,195.89

YOD CASTER 1 Piece(s) 5 Day(s) 251With swivel stopper98020055

฿ 13,445.83

YOD CASTER 1 Piece(s) 6 Day(s) 302No1471.525065

฿ 17,833.72

YOD CASTER 1 Piece(s) 5 Day(s) 302With Rotation Stopper1471.525065

฿ 20,972.49

YOD CASTER 1 Piece(s) 7 Day(s) 302With Double Stopper (Rotation + Turning)1471.525065

฿ 17,120.54

YOD CASTER 1 Piece(s) 5 Day(s) 302With swivel stopper1471.525065

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 750.01~ Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 133(155)
Mounting Hole Pitch Transverse Direction(mm) 85(104) Mounting Seat Dimension A or Mounting Seat A(mm) 184 Mounting Seat Dimension B or Mounting Seat B(mm) 134
Tire width or wheel width or mounting width(mm) 64 Load Category Extra heavy load