(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gust blower (R) (U2V type), an electric air blower of the vortex type high pressure series.
[Features]
· The design of the new impeller and large cooling fan makes it possible to operate it over the full spectrum.
· Type with built-in high-performance silencer.
[Applications]
· Ideal for office automation equipment, degassing, powder conveyance, septic tanks, and cutting machines.
Part Number |
---|
U2V-07S |
U2V-07T |
U2V-10S |
U2V-10T |
U2V-20S |
U2V-20T |
U2V-30T |
U2V-40S |
U2V-40T |
U2V-70S |
U2V-70T |
U2V-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Air Volume of Blower (m3/min) | Drive Source (Type) | Drive Source (Rated Voltage) | Noise (dB) | Blower Maximum Air Flow [Distinction] (m3/min) | Noise value [Distinction] (dB) | Blower Air Flow Rate (50Hz) (m3/min) | Blower Air Flow Rate (60Hz) (m3/min) | Noise dB detail (maximum wind volume) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,186.66 | SAE COMPRESSOR | 1 Piece(s) | Quote | 0.52 | Single-phase | 100V | 47 | 1 or Less | 50 or Less | 0.45 | 0.52 | 45dB(50Hz)/47dB(60Hz) | ||
฿ 14,552.28 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 0.52 | Three-Phase | 200/220V | 47 | 1 or Less | 50 or Less | 0.45 | 0.52 | 45dB(50Hz)/47dB(60Hz) | ||
฿ 21,511.66 | SAE COMPRESSOR | 1 Piece(s) | Quote | 0.7 | Single-phase | 100V | 52 | 1 or Less | ~55 | 0.6 | 0.7 | 48dB(50Hz)/52dB(60Hz) | ||
฿ 16,061.46 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 0.7 | Three-Phase | 200/220V | 52 | 1 or Less | ~55 | 0.6 | 0.7 | 48dB(50Hz)/52dB(60Hz) | ||
฿ 25,828.33 | SAE COMPRESSOR | 1 Piece(s) | Quote | 0.8 | Single-phase | 100V | 55 | 1 or Less | ~55 | 0.7 | 0.8 | 52dB(50Hz)/55dB(60Hz) | ||
฿ 24,130.00 | SAE COMPRESSOR | 1 Piece(s) | Quote | 0.8 | Three-Phase | 200/220V | 55 | 1 or Less | ~55 | 0.7 | 0.8 | 52dB(50Hz)/55dB(60Hz) | ||
฿ 20,110.97 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 1.15 | Three-Phase | 200/220V | 57 | ~5 | ~60 | 1.0 | 1.15 | 53dB(50Hz)/57dB(60Hz) | ||
฿ 26,665.69 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 1.3 | Single-phase | 100/200V | 58 | ~5 | ~60 | 1.1 | 1.3 | 54dB(50Hz)/58dB(60Hz) | ||
฿ 32,408.33 | SAE COMPRESSOR | 1 Piece(s) | Quote | 1.3 | Three-Phase | 200/220V | 58 | ~5 | ~60 | 1.1 | 1.3 | 54dB(50Hz)/58dB(60Hz) | ||
฿ 35,477.41 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 2.2 | Single-phase | 100/200V | 63 | ~5 | ~65 | 1.8 | 2.2 | 60dB(50Hz)/63dB(60Hz) | ||
฿ 40,193.33 | SAE COMPRESSOR | 1 Piece(s) | Quote | 2.4 | Three-Phase | 200/220V | 63 | ~5 | ~65 | 2.0 | 2.4 | 60dB(50Hz)/63dB(60Hz) | ||
฿ 39,669.06 | SAE COMPRESSOR | 1 Piece(s) | 14 Day(s) | 4.0 | Three-Phase | 200/220V | 69 | ~5 | ~70 | 3.3 | 4.0 | 64dB(50Hz)/69dB(60Hz) |
Loading...
Impeller type | Swirling current | Frequency | 50Hz/60Hz | Material | Casing, ADC12, Impeller: ADC12/A5052P |
---|---|---|---|---|---|
Blower type | Standard Shape | Suction temperature (MAX) | 40 |
How can we improve?
How can we improve?