1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded flexible rack (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Molded flexible rack
  • Molded flexible rack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,112.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Molded flexible rack made by extrusion molding of Duracon®, that can be freely shaped.
Duracon® is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.

Part Number
DR0.8-2000
DR1-2000
DR1.5-2000
DR2-2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Tooth Width
(mm)
Height
(mm)

฿ 1,112.96

KHK LAC GEARS DR 1 Piece(s) 3 Day(s) 100.83.83.3

฿ 1,407.87

KHK LAC GEARS DR 1 Piece(s) 3 Day(s) 10154.3

฿ 1,744.54

KHK LAC GEARS DR 1 Piece(s) 3 Day(s) 101.56.55.7

฿ 2,212.97

RACK GEARS DR 1 Piece(s) Same day 10287

Loading...

  1. 1

Basic Information

Shape Flexible Rack Full Length(mm) 2000 Tooth Type Standard
Material Resin Surface Treatment No Length (nominal) 2000
Heat Treatment No Ground Tooth No Both Ends Machined No
Accuracy Grade(KHK standard) KHK R 001 - Class 8 Material Duracon (M25-44)