1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP Hardened Ground Tooth Rack SRGCP (Part Number)

CP Hardened Ground Tooth Rack SRGCP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,248.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CP ground rack made from S45C, with induction hardened tooth surface, at a reasonable price. CP ground rack with excellent wear resistance, and high precision positioning. J series also available.

Part Number
SRGCP5-100
SRGCP10-100
SRGCP15-100
SRGCP20-100
SRGCPF5-1000
SRGCPF5-500
SRGCPF10-1000
SRGCPF10-500
SRGCPF15-1000
SRGCPF15-500
SRGCPF20-1000
SRGCPF20-500
SRGCPFD5-1000J
SRGCPFD5-500J
SRGCPFD10-1000J
SRGCPFD10-500J
SRGCPFD15-1000J
SRGCPFD15-500J
SRGCPFD20-1000J
SRGCPFD20-500J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)
The number of holes Applicable screw size

฿ 2,248.53

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.5915981810015No20--

฿ 2,618.67

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.183198810030No35--

฿ 4,117.02

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 104.7746103510050No50--

฿ 6,004.84

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 106.366298310060No60--

฿ 23,434.16

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59151000200100015Presence20--

฿ 11,409.92

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.591550010050015Presence20--

฿ 28,610.05

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18311000100100030Presence35--

฿ 14,061.79

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18315005050030Presence35--

฿ 38,745.33

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 104.7746100567100050Presence50--

฿ 18,862.32

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 104.77464953350050Presence50--

฿ 45,666.56

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 106.3662100050100060Presence60--

฿ 23,809.21

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 106.36625002550060Presence60--

฿ 24,430.96

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 101.59151000200100015Presence206M5

฿ 12,284.92

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 101.591550010050015Presence204M5

฿ 29,624.20

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 103.18311000100100030Presence356M10

฿ 14,960.21

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 103.18315005050030Presence354M10

฿ 40,254.92

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 104.7746100567100050Presence505M14

฿ 20,024.72

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 104.77464953350050Presence503M14

฿ 47,338.71

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 106.3662100050100060Presence605M16

฿ 25,084.30

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 106.36625002550060Presence603M16

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Standard Material Steel
Surface Treatment Black oxide finish Heat Treatment High frequency Ground Tooth Presence
Material S45C