(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Helical rack with a high contact gear ratio, and is effective for noise and vibration control. Both end face and mount hole processed type also available.
Part Number |
---|
SRHFD3-1000R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Both Ends Machined | Height (mm) | The number of holes | Applicable screw size | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,330.17 | KHK LAC GEARS SRH | 1 Piece(s) | 4 Day(s) | 10 | 3 | 995.24 | 102 | 1000 | 35 | Presence | 35 | 6 | M10 | R |
Loading...
Shape | Rack | Tooth Type | Helical | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Heat Treatment | No | Ground Tooth | No |
Accuracy Grade(KHK standard) | KHK R 001 - Class 5 | Material | S45C |
Please check the type/dimensions/specifications of the part SRHFD3-1000R in the Helical rack series.
Part Number |
---|
SRH2-1000L |
SRH2-1000R |
SRH2-100L |
SRH2-100R |
SRH2-500L |
SRH2-500R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Both Ends Machined | Height (mm) | The number of holes | Applicable screw size | Twisting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,820.95 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1010 | 152 | 1000 | 25 | No | 25 | - | - | L | ||
฿ 5,820.95 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1010 | 152 | 1000 | 25 | No | 25 | - | - | R | ||
฿ 806.35 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 95 | 12 | 100 | 25 | No | 25 | - | - | L | ||
฿ 806.35 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 95 | 12 | 100 | 25 | No | 25 | - | - | R | ||
฿ 3,103.39 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 505 | 75 | 500 | 25 | No | 25 | - | - | L | ||
฿ 3,103.39 | 1 Piece(s) | 4 Day(s) | 10 | 2 | 505 | 75 | 500 | 25 | No | 25 | - | - | R |
How can we improve?
How can we improve?