1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helical rack (SRH2-100L)

KHK LAC GEARS SRH

Helical rack (SRH2-100L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical rack with a high contact gear ratio, and is effective for noise and vibration control. Both end face and mount hole processed type also available.

Part Number
SRH2-100L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)
The number of holes Applicable screw size Twisting Direction

฿ 806.35

KHK LAC GEARS SRH 1 Piece(s) 4 Day(s) 102951210025No25--L

Loading...

  1. 1

Basic Information

Shape Rack Tooth Type Helical Material Steel
Surface Treatment Black oxide finish Heat Treatment No Ground Tooth No
Accuracy Grade(KHK standard) KHK R 001 - Class 5 Material S45C

Please check the type/dimensions/specifications of the part SRH2-100L in the Helical rack series.

Products with similar specification

Part Number
SRH2-1000L
SRH2-1000R
SRH2-100R
SRH2-500L
SRH2-500R
SRH3-1000L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Number of Effective Teeth
(teeth)
Length (nominal) Tooth Width
(mm)
Both Ends Machined Height
(mm)
The number of holes Applicable screw size Twisting Direction

฿ 5,820.95

1 Piece(s) 4 Day(s) 1021010152100025No25--L

฿ 5,820.95

1 Piece(s) 4 Day(s) 1021010152100025No25--R

฿ 806.35

1 Piece(s) 4 Day(s) 102951210025No25--R

฿ 3,103.39

1 Piece(s) 4 Day(s) 1025057550025No25--L

฿ 3,103.39

1 Piece(s) 4 Day(s) 1025057550025No25--R

฿ 10,137.80

1 Piece(s) 4 Day(s) 1031010101100035No35--L