(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ground rack made from thermal refined SCM440, with induction hardened teeth surface, for 50% stronger tooth surface than thermal refined only rack. J-series with mount hole processing also available
Part Number |
---|
KRGF1.5-1000H |
KRGF1.5-500H |
KRGF2-1000H |
KRGF2-500H |
KRGF2.5-1000H |
KRGF3-500H |
KRGFD1.5-1000HJ |
KRGFD1.5-500HJ |
KRGFD2-1000HJ |
KRGFD2-500HJ |
KRGFD2.5-1000HJ |
KRGFD2.5-500HJ |
KRGFD3-1000HJ |
KRGFD3-500HJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Length (nominal) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,009.44 | KHK LAC GEARS KRGF | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | 20 | - | - | ||
฿ 14,405.87 | KHK LAC GEARS KRGF | 1 Piece(s) | 13 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 15 | 20 | - | - | ||
฿ 31,095.67 | KHK LAC GEARS KRGF | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | 25 | - | - | ||
฿ 17,785.56 | KHK LAC GEARS KRGF | 1 Piece(s) | 5 Day(s) | 10 | 2 | 502.65 | 80 | 500 | 20 | 25 | - | - | ||
฿ 33,307.06 | KHK LAC GEARS KRGF | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | 30 | - | - | ||
฿ 19,245.91 | KHK LAC GEARS KRGF | 1 Piece(s) | 4 Day(s) | 10 | 3 | 499.51 | 53 | 500 | 30 | 35 | - | - | ||
฿ 30,014.46 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 1.5 | 999.03 | 212 | 1000 | 15 | 20 | 6 | M5 | |
฿ 15,285.72 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 1.5 | 499.51 | 106 | 500 | 15 | 20 | 4 | M5 | |
฿ 32,100.68 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 2 | 1005.31 | 160 | 1000 | 20 | 25 | 6 | M6 | |
฿ 18,665.40 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 2 | 502.65 | 80 | 500 | 20 | 25 | 4 | M6 | |
฿ 34,353.80 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 2.5 | 1005.31 | 128 | 1000 | 25 | 30 | 6 | M8 | |
฿ 18,790.57 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 2.5 | 502.65 | 64 | 500 | 25 | 30 | 4 | M8 | |
฿ 36,147.96 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 3 | 999.03 | 106 | 1000 | 30 | 35 | 6 | M10 | |
฿ 20,167.48 | KHK LAC GEARS KRGF | 1 Piece(s) | Available | 7 Day(s) | 10 | 3 | 499.51 | 53 | 500 | 30 | 35 | 4 | M10 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | Thermal Refined, High Frequency | Ground Tooth | Presence |
Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK, R, 001, Class 1 | Material | SCM440 |
How can we improve?
How can we improve?