(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SRF series rack with induction hardening as standard, for high strength and reliable, long service life, and low cost. J-series available.
Part Number |
---|
SRF1.5-1000H |
SRF2-1000H |
SRF2.5-1000H |
SRF3-1000H |
SRF4-1000H |
SRF5-1000H |
SRF6-1000H |
SRFD1.5-1000HJ |
SRFD2-1000HJ |
SRFD2.5-1000HJ |
SRFD3-1000HJ |
SRFD4-1000HJ |
SRFD5-1000HJ |
SRFD6-1000HJ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Full Length (mm) | Number of Effective Teeth (teeth) | Tooth Width (mm) | Height (mm) | The number of holes | Applicable screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,967.85 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 1.5 | 999.03 | 212 | 15 | 20 | - | - | ||
฿ 7,800.05 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 2 | 1005.31 | 160 | 20 | 25 | - | - | ||
฿ 9,048.37 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 1005.31 | 128 | 25 | 30 | - | - | ||
฿ 10,463.12 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 3 | 999.03 | 106 | 30 | 35 | - | - | ||
฿ 13,999.99 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 4 | 1005.31 | 80 | 40 | 45 | - | - | ||
฿ 20,657.64 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 5 | 1005.31 | 64 | 50 | 50 | - | - | ||
฿ 28,688.44 | KHK LAC GEARS SRF | 1 Piece(s) | 4 Day(s) | 10 | 6 | 999.03 | 53 | 60 | 60 | - | - | ||
฿ 7,970.72 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | 999.03 | 212 | 15 | 20 | 6 | M5 | ||
฿ 8,802.92 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 2 | 1005.31 | 160 | 20 | 25 | 6 | M6 | ||
฿ 10,092.85 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 1005.31 | 128 | 25 | 30 | 6 | M8 | ||
฿ 11,507.60 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 3 | 999.03 | 106 | 30 | 35 | 6 | M10 | ||
฿ 15,543.80 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 4 | 1005.31 | 80 | 40 | 45 | 6 | M12 | ||
฿ 22,218.34 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 5 | 1005.31 | 64 | 50 | 50 | 5 | M14 | ||
฿ 30,460.80 | KHK LAC GEARS SRF | 1 Piece(s) | 7 Day(s) | 10 | 6 | 999.03 | 53 | 60 | 60 | 5 | M16 |
Loading...
Shape | Rack | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish | Length (nominal) | 1000 | Heat Treatment | High frequency |
Ground Tooth | No | Both Ends Machined | Presence | Accuracy Grade(KHK standard) | KHK R 001 - Class 5 |
Material | S45C |
How can we improve?
How can we improve?