1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CP quenched rack KRCPF-H (Part Number)

CP quenched rack KRCPF-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,045.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from thermal refined SCM440, CP rack with induction hardened tooth surface, for 50% stronger tooth surface than thermal refined only rack. Convenient for integer movement with one pinion rotation.

 
Part Number
KRCPF5-1000H
KRCPF10-1000H
KRCPFD5-1000HJ
KRCPFD10-1000HJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule (M) / Circular Pitch (P) Number of Effective Teeth
(teeth)
Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size

฿ 11,045.66

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 101.59152001520--

฿ 18,077.81

KHK LAC GEARS CP 1 Piece(s) 4 Day(s) 103.18311003035--

฿ 12,098.58

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 101.591520015206M5

฿ 19,197.07

KHK LAC GEARS CP 1 Piece(s) 7 Day(s) 103.183110030356M10

Loading...

  1. 1

Basic Information

Shape Rack Full Length(mm) 1000 Tooth Type Standard
Material Steel Surface Treatment Black oxide finish Length (nominal) 1000
Heat Treatment High frequency Ground Tooth No Both Ends Machined Presence
Material SCM440