(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S45C made, precision JISB1704 grade 3 bevel gear with shaft. Pinion gear has been subjected to thermal refining to increase toughness, and a reduction ratio of 1/5 is achievable in one-step. The shaft part can be machined to any shape.
Part Number |
---|
SB1.5-1260 |
SB1.5-6012 |
SB2-1260 |
SB2-6012 |
SB2.5-1260 |
SB2.5-6012 |
SB3-1260 |
SB3-6012 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Tooth Width (mm) | Hole diameter / shaft diameter (Ø) | Size of Screw Hole |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,039.83 | GEARS SB | 1 Piece(s) | Same day | 10 | 1.5 | 12 | 12 | 12.2 | M5 | ||
฿ 1,930.85 | GEARS SB | 1 Piece(s) | Same day | 10 | 1.5 | 60 | 12 | 12 | No | ||
฿ 1,307.82 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 2 | 12 | 16 | 15.2 | M6 | ||
฿ 3,068.45 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 2 | 60 | 16 | 15 | No | ||
฿ 1,800.45 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 12 | 20 | 20.2 | M8 | ||
฿ 4,443.26 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 2.5 | 60 | 20 | 20 | No | ||
฿ 2,278.85 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 3 | 12 | 22 | 25.25 | M8 | ||
฿ 6,304.11 | KHK GEARS SB | 1 Piece(s) | 4 Day(s) | 10 | 3 | 60 | 22 | 20 | No |
Loading...
Shape | Straight bevel gear | Gear Ratio | 5 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | Black oxide finish | Accuracy Grade(* New JIS) | Class 3 | Shaft Bore Tolerance | H7 |
Shaft Hole Specifications | Pilot Hole Product | Material (Details) | S45C |
How can we improve?
How can we improve?