1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Spiral Bevel Gear SBSG (Part Number)

Ground Spiral Bevel Gear SBSG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,246.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C made, induction hardened tooth surface, precision JISB1704 grade 2 ground spiral bevel gear. Parts other than teeth section can be additionally machined. Ground spiral bevel gear demonstrating quietness at high speed, with high precision.

Part Number
SBSG2-1545L
SBSG2-2030L
SBSG2-2040L
SBSG2-3020R
SBSG2-4020R
SBSG2-4515R
SBSG2.5-1545L
SBSG2.5-2030L
SBSG2.5-2040L
SBSG2.5-3020R
SBSG2.5-4020R
SBSG2.5-4515R
SBSG3-1545L
SBSG3-2030L
SBSG3-2040L
SBSG3-3020R
SBSG3-4020R
SBSG3-4515R
SBSG4-2030L
SBSG4-2040L
SBSG4-3020R
SBSG4-4020R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction

฿ 2,246.23

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1021531510L

฿ 2,667.64

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102201.51110L

฿ 2,718.35

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1022021512L

฿ 3,769.23

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102301.51112R

฿ 5,138.67

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1024021512R

฿ 5,776.47

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1024531512R

฿ 2,718.35

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102.51532012L

฿ 3,439.37

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102.5201.51512L

฿ 3,560.71

KHK GEARS SBS 1 Piece(s) 26 Day(s) 102.52022012L

฿ 4,853.47

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102.5301.51515R

฿ 7,052.93

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102.54022015R

฿ 7,533.39

KHK GEARS SBS 1 Piece(s) 4 Day(s) 102.54532015R

฿ 3,152.00

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1031532315L

฿ 3,928.93

KHK GEARS SBS 1 Piece(s) 4 Day(s) 103201.51716L

฿ 4,125.70

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1032022216L

฿ 5,809.83

KHK GEARS SBS 1 Piece(s) 4 Day(s) 103301.51716R

฿ 8,268.92

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1034022220R

฿ 8,899.99

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1034532320R

฿ 9,506.42

KHK GEARS SBS 1 Piece(s) 4 Day(s) 104201.52020L

฿ 9,745.66

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1042022820L

฿ 14,670.18

KHK GEARS SBS 1 Piece(s) 4 Day(s) 104301.52020R

฿ 20,296.39

KHK GEARS SBS 1 Piece(s) 4 Day(s) 1044022820R

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Induction hardened
Ground Tooth Presence Shaft Bore Config. Round hole Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Shaft Hole Specifications Pilot Hole Product Material (Details) S45C