1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New O-Type (fasten with screws Type) Deluxe (Part Number)

New O-Type (fasten with screws Type) Deluxe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,157.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.
· The reflector does not get dirty because it repels oil.
· The white reflector makes the oil volume line is clearly visible even in slightly dark places.
· About 100°C for heat.

Part Number
NEW-O-1
NEW-O-2
NEW-O-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRectangle Mounting Screw Hole Centered (Pitch)
(mm)
Full length A
(mm)

฿ 1,157.03

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 70112

฿ 1,346.70

KOH OIL GAUGE 1 Piece(s) 3 Day(s) 100142

฿ 1,665.53

KOH OIL GAUGE 1 Piece(s) 5 Day(s) 150192

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type Standard Additional Functions for Level Visibility Scale
Other Added Functions No Rectangle Mounting Screw Diameter M10(P1.5) Body Material Extra Hard Special Snthetic Resin
Maximum Operating Temperature(℃) 100 Lateral Breadth B(mm) 32