1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Type, Red Circle (Screw-in Type) (Part Number)

N Type, Red Circle (Screw-in Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 165.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features].
· Use the N type Hinomaru for high-speed machines that generates a lot of oil foam.
· Use the non-reflector N type when viewing inside.
· Transparent body is a super rigid special synthetic resin, so it will not be damaged by any impact.
· The reflection plate is white and the display of Hinomaru (red circle) is clearly visible even in a slightly dark place.
· The reflection plate has the property of repelling oil, which is why there is no need to worry about contamination due to oil.
· The reflector is very easy to mount/remove, and thus, can be easily removed for cleaning at any time if it gets dirty.
· Heat resistance is approx. 100°C.

Features

●Uses for high-speed machines with intense frothing of oil.
●Since it is threaded type, it is very easy to attach and detach.

Specification

●Threaded Type
●Heat Resistant Temperature: 100°C
●Hinomaru Type

Materials

●Polycarbonate(PC)
Part Number
N-1
N-2
N-3SALE
N-4
N-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRound-shaped Type Mounting Screw Diameter Dimension A
(mm)

฿ 165.71

OIL GAUGE 1 Piece(s) 1 Day(s) [G3/8] PF3/826

฿ 279.00

OIL GAUGE 1 Piece(s) 1 Day(s) [G1/2] PF1/231

฿ 334.00

฿ 243.12

OIL GAUGE 1 Piece(s) Same day [G3/4] PF3/438

฿ 502.00

OIL GAUGE 1 Piece(s) 1 Day(s) [G1] PF149

฿ 602.00

OIL GAUGE 1 Piece(s) 1 Day(s) [G1 1/4] PF1 1/457

Loading...

  1. 1
 

Basic Information

Type Round-shaped type Circular Type Screw-In Type Additional Functions for Level Visibility Gage Mark
Other Added Functions No Body Material Extra Hard Special Snthetic Resin Maximum Operating Temperature(℃) 100
Function Details for Level Visibility Hinomaru (Japanese Flag) Type