1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Friction Metal Pipe Caster ø28 CREFORM Dedicated Type YAR (Part Number)

Low Friction Metal Pipe Caster ø28 CREFORM Dedicated Type YAR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 596.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Caster that can be directly attached to the tip of ø28 mm (28 mm diameter) CREFORM pipe.
[Features]
· Uses a dedicated caster wrench (EK-20) for installation.
· Pipe caster with enhanced starting and rotation.

Part Number
YAR-65
YAR-75
YAR-75S
YAR-100
YAR-100S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type_2 Max. Load
(N)
Max. Load Mass
(kg)
Wheel Mounting Height H
(mm)

฿ 596.97

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 8 Day(s) Flexible3433556.7

฿ 617.09

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) Flexible3924056.7

฿ 726.64

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) Be Freely with Brake3924056.7

฿ 731.93

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) Flexible39240130.3

฿ 844.27

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) Be Freely with Brake39240130.3

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Applicable Pipe Outer Diameter (Insertion Type)(φ) 28
Types Free-Moving Car Eccentricity(mm) 27 Wheel Material Rubber