1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts Caster Mounting Part Plastic Joint JG-11B (Part Number)

Erector Parts Caster Mounting Part Plastic Joint JG-11B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 106.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·Please use it for installing CREFORM parts, casters, etc.

Drawing

CREFORM Caster Mounting Parts, Plastic Joint JG-11B drawing

Product Specifications

JG-11BIVO

JG-11BIVO

JG-11BGR

JG-11BGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic
  • Color: ivory, gray
Part Number
JG-11BGR
JG-11BIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 106.09

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10[Resin] PlasticGray

฿ 126.19

YZK JOINT FOR PIPE FLAME 1 Piece(s) 7 Day(s) -[Resin] PlasticIvory

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1 Operating Environment Standard