1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Rotary Valve 4 Ports 2 Positions 4 Ports 3 Positions (Part Number)

Manual Rotary Valve 4 Ports 2 Positions 4 Ports 3 Positions
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 627.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Airtack Manual switching valve Manual rotary valve 4-port 2-position

 
Part Number
4HV230-08
4HV31010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Switching Positions Plumbing Thread Nominal Effective Sectional Area
(mm2)
Operation Status Retention Locking Mechanism Mounting Method

฿ 627.30

4HV 1 Piece(s) 8 Day(s) 3 Position Closed Center1/416HoldingNo LockMain Body Mounting

฿ 823.35

4HV 1 Piece(s) 3 Day(s) 2-position exhaust3/833---

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Switching Operation Manual Lever
Pipe Port Type Rc(R) Plumbing Type and Direction Direct side Mounting Method Bottom