1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø42 CREFORM Parts, Mounting Parts, EL-4018 NI (Part Number)

YZK ACCESSORY FOR PIPE FLAME

ø42 CREFORM Parts, Mounting Parts, EL-4018 NI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 278.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the CREFORM that makes optimum utilization of the charm of the erector system through various combinations.

Part Number
EL-4018NI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 278.89

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment Nickel Plating Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 42 Operating Environment Standard / Antistatic
Type φ42 Flat Saddle Conductive Application Available