1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts Stacking Fitting Round EF-1205 (Part Number)

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts Stacking Fitting Round EF-1205
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Optional component of the erector (CREFORM) that makes optimum utilization of the attractiveness of erector system through various combinations.

Part Number
EF-1205
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 226.66

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Stacking Bracket Round 70 Conductive Application NA

Please check the type/dimensions/specifications of the part EF-1205 in the CREFORM Parts Stacking Fitting Round EF-1205 series.