1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts Pipe Connecting Metal Fitting EF-1006 65 / EF 1006A-90 (Part Number)

CREFORM Parts Pipe Connecting Metal Fitting EF-1006 65 / EF 1006A-90
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·CREFORM optional parts that can maximize the attractiveness of the CREFORM system in various combinations.

Drawing

CREFORM Parts, Pipe Fitting, Metal Fitting EF-1006 65/EF 1006A-90 drawing

EF-100665

CREFORM Parts, Pipe Fitting, Metal Fitting EF-1006 65/EF 1006A-90 drawing

EF-1006A90

Product Specifications

EF-100665

EF-100665

EF-1006A90

EF-1006A90

  • ø28 CREFORM dedicated parts
  • Materials: Steel (Trivalent chromate)
Part Number
EF-1006A90
EF-100665
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetails

฿ 148.26

YZK JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) -Pipe Fitting 90

฿ 108.96

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10Pipe Fitting 65

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Pipe Joiner Conductive Application NA