1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts Mounting Part Plastic Joint J-113B (Part Number)

Erector Parts Mounting Part Plastic Joint J-113B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Lightweight and durable plastic joint. Color variations are also available.

Drawing

CREFORM Parts, Mounting Parts / Plastic Joint J-113B drawing

Product Specifications

J-113BIVO

J-113BIVO

J-113BGR

J-113BGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic
  • Color: ivory, gray
Part Number
J-113BGR
J-113BIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 41.42

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) -[Resin] PlasticGray

฿ 33.68

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10[Resin] PlasticIvory

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Through Operating Environment Standard
Type For Retention (Ceiling Mounting, etc.; Single Flanged)