1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, One-Side Saddle Mounting Parts EF-1008B (Part Number)

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, One-Side Saddle Mounting Parts EF-1008B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Optional component of the erector (CREFORM) that makes optimum utilization of the attractiveness of erector system through various combinations.

Part Number
EF-1008B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 51.16

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard / Antistatic
Type Single-Sided Conductive Application Available

Please check the type/dimensions/specifications of the part EF-1008B in the CREFORM Parts, One-Side Saddle Mounting Parts EF-1008B series.