(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof sensor head which can be used safely even in water.
[Features]
· Sensor head with abundant variation.
· Visible red laser.
· Coaxial reflection design.
Part Number |
---|
DSD-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Connecting Type | Specification (type) | Indicator Light | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,362.92 | OPT LASER SENSORS | 1 Piece(s) | 10 Day(s) | 10 | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | [Red] Red semiconductor laser, Class 2 | ~1000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Coaxial reflective sensor head | Orange (output indicator) / green (laser radiation indicator light) | - | 2 m (Ø3 4-core) | 700 |
Loading...
Type | Laser Sensor | Detection Light Type | Laser | Head Shape | Square |
---|---|---|---|---|---|
Case Material | Polycarbonate (PC) | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -10::55 | Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 |
Max. Head Size, Height H(mm) | 13.4 | Fiber unit features | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Head material | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part DSD-100 in the DS Series Laser Sensor (Separate Digital Amplifier Type) series.
Part Number |
---|
DSR-5000 |
DSR-800 |
DSTA-200 |
DSTA-200-M8 |
DSTC-200 |
DSTC-200-M8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Length L (mm) | Connecting Type | Specification (type) | Indicator Light | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,147.50 | 1 Piece(s) | 10 Day(s) | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | More than 10000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Long-range coaxial retro-reflective type sensor head | Orange (output indicator) / green (laser radiation indicator light) | Reflective mirror: MP-45 and P250F | 2 m (Ø3 4-core) | 300~35000 | ||
฿ 6,433.33 | 1 Piece(s) | 12 Day(s) | 10 | Colored Side / Transparent Objects | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Red] Red semiconductor laser, Class 2 | ~5000 | Retro-Reflective | 26.5 | 34.6 | Code Expressions | Coaxial retro-reflective type sensor head | Orange (output indicator) / green (laser radiation indicator light) | Reflecting mirror: MP-45 | 2 m (Ø3 4-core) | 5000 | ||
฿ 11,420.00 | 1 Piece(s) | 22 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 47 | 52.9 | Code Expressions | Transmissive / measurement type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 500~2000 | ||
฿ 14,299.17 | 1 Piece(s) | 10 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 47 | 52.9 | Connector Format | Transmissive / measurement type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 | ||
฿ 8,157.50 | 1 Piece(s) | 22 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 26.5 | 34.6 | Code Expressions | Transmissive type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 | ||
฿ 10,724.58 | 1 Piece(s) | 10 Day(s) | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Red] Red semiconductor laser class1 | ~2000 | - | 26.5 | 34.6 | Connector Format | Transmissive type sensor head | Orange (output indicator / receiver) / green (laser radiation indicator light / emitter) | e-con dedicated M8 connector cable | 2 m (Ø3 emitter 2-core / receiver 4-core) | 2000 |
How can we improve?
How can we improve?