1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DS Series Laser Sensor (Separate Digital Amplifier Type) (DSR-800)

OPT LASER SENSORS

DS Series Laser Sensor (Separate Digital Amplifier Type) (DSR-800)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Waterproof sensor head which can be used safely even in water.
[Features]
· Sensor head with abundant variation.
· Visible red laser.
· Coaxial reflection design.

Part Number
DSR-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

฿ 6,433.33

OPT LASER SENSORS 1 Piece(s) 12 Day(s) 10Colored Side / Transparent ObjectsReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~5000Retro-Reflective26.534.6Code ExpressionsCoaxial retro-reflective type sensor headOrange (output indicator) / green (laser radiation indicator light)Reflecting mirror: MP-452 m (Ø3 4-core)5000

Loading...

  1. 1

Basic Information

Type Laser Sensor Detection Light Type Laser Head Shape Square
Case Material Polycarbonate (PC) Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -10::55 Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67
Max. Head Size, Height H(mm) 13.4 Fiber unit features - Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Head material - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part DSR-800 in the DS Series Laser Sensor (Separate Digital Amplifier Type) series.

Products with similar specification

Part Number
DSD-100
DSR-5000
DSTA-200
DSTA-200-M8
DSTC-200
DSTC-200-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Object Detection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Max. Head Size, Width W
(mm)
Max. Head Size, Length L
(mm)
Connecting Type Specification (type) Indicator Light Accessory Cable Detection Distance details
(mm)

฿ 5,362.92

1 Piece(s) 10 Day(s) 10Colored SideReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~1000Retro-Reflective26.534.6Code ExpressionsCoaxial reflective sensor headOrange (output indicator) / green (laser radiation indicator light)-2 m (Ø3 4-core)700

฿ 7,147.50

1 Piece(s) 10 Day(s) 10Colored SideReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2More than 10000Retro-Reflective26.534.6Code ExpressionsLong-range coaxial retro-reflective type sensor headOrange (output indicator) / green (laser radiation indicator light)Reflective mirror: MP-45 and P250F2 m (Ø3 4-core)300~35000

฿ 11,420.00

1 Piece(s) 22 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-4752.9Code ExpressionsTransmissive / measurement type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)500~2000

฿ 14,299.17

1 Piece(s) 10 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-4752.9Connector FormatTransmissive / measurement type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000

฿ 8,157.50

1 Piece(s) 22 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-26.534.6Code ExpressionsTransmissive type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000

฿ 10,724.58

1 Piece(s) 10 Day(s) 10Colored SidePenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1~2000-26.534.6Connector FormatTransmissive type sensor headOrange (output indicator / receiver) / green (laser radiation indicator light / emitter)e-con dedicated M8 connector cable2 m (Ø3 emitter 2-core / receiver 4-core)2000