(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transparent body detection sensor of Optex· FA best seller (low cost/noise resistant)
Part Number |
---|
KR-Q50CN |
KR-Q50CNW |
KR-Q50N |
KR-Q50NW |
KR-Q150CNW |
KR-Q150NW |
KR-Q300CNW |
KR-Q300NW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Connecting Type | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,714.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~500 | 25 | Connector Format | M8 (4Pin) | 10~500 | ||
฿ 3,132.00 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~500 | 40 | Connector Format | M8 (4Pin) | 10~500 | ||
฿ 2,297.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~500 | 25 | Code Expressions | 2 m (Ø3.8 mm) | 10~500 | ||
฿ 2,714.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~300 | 40 | Code Expressions | 2 m (Ø3.8 mm) | 10~300 | ||
฿ 3,549.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~2000 | 40 | Connector Format | M8 (4Pin) | 10~1500 | ||
฿ 3,132.00 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~2000 | 40 | Code Expressions | 2 m (Ø3.8 mm) | 10~1500 | ||
฿ 3,549.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~3000 | 40 | Connector Format | M8 (4Pin) | 10~2500 | ||
฿ 3,132.00 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~3000 | 40 | Code Expressions | 2 m (Ø3.8 mm) | 10~2500 |
Loading...
Type | Photoelectric sensor | Detection Object | Transparent Objects | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Use of Emitting and Receiving Integrated Reflection Plate | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Square | Case Material | SUS304 | Amplifier Installation Type | Built-in Type |
Detection Type (Selectable only with Reflection Type) | Retro-Reflective | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -25::55 |
Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 28.6 |
Max. Head Size, Height H(mm) | 12 | Max. Head Size, Length L(mm) | 37 | Output | NPN |
Specification (type) | Retroreflective Type | Fiber unit features | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | Light ON / Dark ON, switching via wiring | Timer Function | - |
Indicator Light | (Red) light entry display | Accessory | Mounting bracket: BEF-W170/reflective mirror: V-61 | Head material | - |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?