1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M8 Connector Cable, Angled (Part Number)

M8 Connector Cable, Angled
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 671.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 m to 10 m/L-shaped cable connector

 
Part Number
JCN-5L
JCN-10L
JCN-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable

฿ 857.14

OPT PHOTOELECTRIC OPTIONS 1 Piece(s) 22 Day(s) 105m

฿ 1,230.00

OPT PHOTOELECTRIC OPTIONS 1 Piece(s) 22 Day(s) 1010m

฿ 671.43

OPT PHOTOELECTRIC OPTIONS 1 Piece(s) 22 Day(s) 102m

Loading...

  1. 1

Basic Information

Type Cable Head Shape Screw Case Material Polycarbonate (PC)
Operating Environment Standard Max. Head Size, Length L(mm) 22.8 Connecting Type Connector
Output - Specification (type) Connector cable (L-shaped) Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode -
Timer Function - Indicator Light - Accessory -
Head material - Protection Fittings - Types -
Receptor angle -