(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-thin, slanted cord, flexible mounting holes make it easy to install anywhere.
[Features]
· Lineup of flat ON type and side ON type.
· Side ON type is 5 mm thick.
· Use the side ON type in narrow places and flat ON type in the places that cannot accommodate a thick sensor. You can choose the one that suits the purpose of use.
· Merely 3.5 mm thick (flat ON type).
· It is possible to install the product in the places with very less mounting space.
· Since the cord is attached to the sensor at an angle, there is no stress on the cord no matter whether the product is installed on a wall or on the floor.
Part Number |
---|
ED-100ND |
ED-100NL |
ED-S30ND |
ED-S30NL |
EL-08ND |
EL-08NL |
EL-15ND |
EL-15NL |
EL-30ND |
EL-30NL |
EL-S15ND |
EL-S15NL |
ET-500ND |
ET-500NL |
ET-S500ND |
ET-S500NL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Specification (type) | Output Mode | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~100 | - | Diffused Reflective | 14 | 3.5 | 20.5 | Flat ON type, diffusion reflective type | Dark ON model | 100 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~100 | - | Diffused Reflective | 14 | 3.5 | 20.5 | Flat ON type, diffusion reflective type | Light ON model | 100 | ||
฿ 2,143.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 10 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~30 | - | Diffused Reflective | 15.45 | 5 | 20.7 | Side ON type, diffusion reflective type | Dark ON model | 5~30 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~30 | - | Diffused Reflective | 15.45 | 5 | 20.7 | Side ON type, diffusion reflective type | Light ON model | 5~30 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~10 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, short-range | Dark ON model | 3~8 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~10 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, short-range | Light ON model | 3~8 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~20 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, medium-range | Dark ON model | 2~15 | ||
฿ 1,670.67 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~20 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, medium-range | Light ON model | 2~15 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~30 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, long-range | Dark ON model | 5~30 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~30 | - | Limited Reflection | 14 | 3.5 | 20.5 | Flat ON type, limited reflective type, long-range | Light ON model | 5~30 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~20 | - | Limited Reflection | 15.45 | 5 | 20.7 | Side ON type, limited reflection type, medium-range | Dark ON model | 2~15 | ||
฿ 1,670.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Emitting and Receiving Integrated Single Use | ~20 | - | Limited Reflection | 15.45 | 5 | 20.7 | Side ON type, limited reflection type, medium-range | Light ON model | 2~15 | ||
฿ 1,809.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | ~500 | 1.2 | - | 12 | 3.5 | 20.8 | Flat ON type, transmissive type | Dark ON model | 500 | ||
฿ 1,809.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | ~500 | 1.2 | - | 12 | 3.5 | 20.8 | Flat ON type, transmissive type | Light ON model | 500 | ||
฿ 2,262.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | ~500 | 0.8 | - | 12 | 5 | 20.74 | Side ON type, transmissive type | Dark ON model | 500 | ||
฿ 2,262.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | ~500 | 0.8 | - | 12 | 5 | 20.74 | Side ON type, transmissive type | Light ON model | 500 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Detection Light Type | Standard |
---|---|---|---|---|---|
Light Source | Red LED | Head Shape | Square | Case Material | Polycarbonate (PC) |
Amplifier Installation Type | Built-in Type | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -25::55 |
Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 | Connecting Type | Code Expressions |
Output | NPN | Fiber unit features | - | Applicable part | - |
Center Detection Distance(mm) | - | Timer Function | - | Indicator Light | - |
Accessory | - | Cable | 2 m (Ø2.5 mm) | Head material | - |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?