1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series (Part Number)

Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,478.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Laser type and high power constriction LED type BGS.
· Low hysteresis ideal for height gap judgment.
· Mounting hole pitch: 25.4 mm.

Part Number
BGS-2S15N
BGS-S08N
BGS-Z10CN
BGS-Z10N
BGS-Z30CN
BGS-Z30N
BGS-ZL10CN
BGS-ZL10N
BGS-ZL30CN
BGS-ZL30N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detection Object Detection Type Shape Detection Light Type Light Source Head Shape Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Ambient operating humidity range
(%)
Protective structure (IEC standard) Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Amplifier Function (Selectable only when Amplifier is installed) Connecting Type Specification (type) Fiber unit features Applicable part Center Detection Distance
(mm)
Output Mode Timer Function Indicator Light Accessory Cable Head material Protection Fittings Types Receptor angle Detection Distance details
(mm)
Temperature Rating
(°C)
Item Weight Sensor Body Type Sensor Body Feature Sensing Mode Sensor Features Supply Voltage Details
(VDC)
Output Details Construction IP/Nema Rating Details Sensing Range
(mm)

฿ 3,002.00

OPTEX_FA 1 Piece(s) Same day -[Photoelectric Sensor] Photoelectric sensor----[Red] Red LED------------------Light-On/Dark-On selectable---2m------25 to +550.50 lbs per EACompact Rectangular PlasticElongated Mounting HolesBackground SuppressionPotentiometer Adjustment10 to 301 each NPNPBT enclosure, Polycarbonate lensIP6725~150

฿ 2,402.00

OPTEX_FA 1 Piece(s) Same day -[Photoelectric Sensor] Photoelectric sensor----[Red] Red LED------------------Light-On/Dark-On selectable---2m------25 to +550.50 lbs per EACompact Rectangular Plastic-Background SuppressionPotentiometer Adjustment10 to 301 each NPNABS case, Polycarbonate lensIP6710~80

฿ 1,478.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10[Photoelectric Sensor] Photoelectric sensorColored SideReflectionEmitting and Receiving Integrated Single UseStandard[Red] Red LEDSquare[Plastic] ABSBuilt-in Type~100BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-25~5535~85IP67201141.3Response Speed AdjustmentConnector FormatShort-range type (high power narrow LED)---Light ON / Dark ON switchable with switch-(Orange) output, (green) stableMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)----5~100-----------

฿ 1,849.00

OPT PHOTOELECTRIC SENSORS 1 Piece(s) Same day 10[Photoelectric Sensor] Photoelectric sensorColored SideReflectionEmitting and Receiving Integrated Single UseStandard[Red] Red LEDSquare[Plastic] ABSBuilt-in Type~100BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-25~5535~85IP67201131Response Speed AdjustmentCode ExpressionsShort-range type (high power narrow LED)---Light ON / Dark ON switchable with switch-(Orange) output, (green) stableMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)----5~100-----------

฿ 1,478.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10[Photoelectric Sensor] Photoelectric sensorColored SideReflectionEmitting and Receiving Integrated Single UseStandard[Red] Red LEDSquare[Plastic] ABSBuilt-in Type~300BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-25~5535~85IP67201141.3Response Speed AdjustmentConnector FormatMedium-range type (high power narrow LED)---Light ON / Dark ON switchable with switch-(Orange) output, (green) stableMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)----10~300-----------

฿ 1,478.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) Same day 10[Photoelectric Sensor] Photoelectric sensorColored SideReflectionEmitting and Receiving Integrated Single UseStandard[Red] Red LEDSquare[Plastic] ABSBuilt-in Type~300BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-25~5535~85IP67201131Response Speed AdjustmentCode ExpressionsMedium-range type (high power narrow LED)---Light ON / Dark ON switchable with switch-(Orange) output, (green) stableMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)----10~300-----------

฿ 3,132.00

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10Laser SensorColored Side / Small AreaReflectionEmitting and Receiving Integrated Single UseLaser[Red] Red semiconductor laser class1Square[Plastic] ABSBuilt-in Type~100BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5035~85IP67201141.3Response Speed AdjustmentConnector FormatShort-range (laser class 1)---Light ON / Dark ON switchable with switch-(Orange) output, (green) laser radiationMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)----5~100-----------

฿ 3,132.00

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10Laser SensorColored Side / Small AreaReflectionEmitting and Receiving Integrated Single UseLaser[Red] Red semiconductor laser class1Square[Plastic] ABSBuilt-in Type~100BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5035~85IP67201131Response Speed AdjustmentCode ExpressionsShort-range (laser class 1)---Light ON / Dark ON switchable with switch-(Orange) output, (green) laser radiationMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)----5~100-----------

฿ 3,132.00

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10Laser SensorColored Side / Small AreaReflectionEmitting and Receiving Integrated Single UseLaser[Red] Red semiconductor laser class1Square[Plastic] ABSBuilt-in Type~300BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5035~85IP67201141.3Response Speed AdjustmentConnector FormatMedium-range type (laser class 1)---Light ON / Dark ON switchable with switch-(Orange) output, (green) laser radiationMounting bracket BEF-W100-B (sold separately)/connector cable JCN SeriesM8 (4Pin)----10~300-----------

฿ 3,132.00

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10Laser SensorColored Side / Small AreaReflectionEmitting and Receiving Integrated Single UseLaser[Red] Red semiconductor laser class1Square[Plastic] ABSBuilt-in Type~300BGS ReflectionStandard / Cold Resistance / Low Hysteresis / Background Effect-10~5035~85IP67201131Response Speed AdjustmentCode ExpressionsMedium-range type (laser class 1)---Light ON / Dark ON switchable with switch-(Orange) output, (green) laser radiationMounting Fitting:BEF-W100-B2 m (Ø3.8 mm)----10~300-----------

Loading...

  1. 1

Basic Information

Output NPN