(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Laser type and high power constriction LED type BGS.
· Low hysteresis ideal for height gap judgment.
· Mounting hole pitch: 25.4 mm.
Part Number |
---|
BGS-ZL30N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Object | Detection Type | Shape | Detection Light Type | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Ambient operating humidity range (%) | Protective structure (IEC standard) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Center Detection Distance (mm) | Output Mode | Timer Function | Indicator Light | Accessory | Cable | Head material | Protection Fittings | Types | Receptor angle | Detection Distance details (mm) | Temperature Rating (°C) | Item Weight | Sensor Body Type | Sensor Body Feature | Sensing Mode | Sensor Features | Supply Voltage Details (VDC) | Output Details | Construction | IP/Nema Rating Details | Sensing Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,132.00 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | Laser Sensor | Colored Side / Small Area | Reflection | Emitting and Receiving Integrated Single Use | Laser | [Red] Red semiconductor laser class1 | Square | [Plastic] ABS | Built-in Type | ~300 | BGS Reflection | Standard / Cold Resistance / Low Hysteresis / Background Effect | -10~50 | 35~85 | IP67 | 20 | 11 | 31 | Response Speed Adjustment | Code Expressions | Medium-range type (laser class 1) | - | - | - | Light ON / Dark ON switchable with switch | - | (Orange) output, (green) laser radiation | Mounting Fitting:BEF-W100-B | 2 m (Ø3.8 mm) | - | - | - | - | 10~300 | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Output | NPN |
---|
Please check the type/dimensions/specifications of the part BGS-ZL30N in the OPTEX FA Photoelectric Sensor Standard Type, BGS-ZL/BGS-Z Series series.
Part Number |
---|
BGS-2S15N |
BGS-S08N |
BGS-Z10CN |
BGS-Z10N |
BGS-Z30CN |
BGS-Z30N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detection Object | Detection Type | Shape | Detection Light Type | Light Source | Head Shape | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Ambient operating humidity range (%) | Protective structure (IEC standard) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Amplifier Function (Selectable only when Amplifier is installed) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Center Detection Distance (mm) | Output Mode | Timer Function | Indicator Light | Accessory | Cable | Head material | Protection Fittings | Types | Receptor angle | Detection Distance details (mm) | Temperature Rating (°C) | Item Weight | Sensor Body Type | Sensor Body Feature | Sensing Mode | Sensor Features | Supply Voltage Details (VDC) | Output Details | Construction | IP/Nema Rating Details | Sensing Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,002.00 | 1 Piece(s) | Same day | - | [Photoelectric Sensor] Photoelectric sensor | - | - | - | - | [Red] Red LED | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Light-On/Dark-On selectable | - | - | - | 2m | - | - | - | - | - | -25 to +55 | 0.50 lbs per EA | Compact Rectangular Plastic | Elongated Mounting Holes | Background Suppression | Potentiometer Adjustment | 10 to 30 | 1 each NPN | PBT enclosure, Polycarbonate lens | IP67 | 25~150 | ||
฿ 2,402.00 | 1 Piece(s) | Same day | - | [Photoelectric Sensor] Photoelectric sensor | - | - | - | - | [Red] Red LED | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Light-On/Dark-On selectable | - | - | - | 2m | - | - | - | - | - | -25 to +55 | 0.50 lbs per EA | Compact Rectangular Plastic | - | Background Suppression | Potentiometer Adjustment | 10 to 30 | 1 each NPN | ABS case, Polycarbonate lens | IP67 | 10~80 | ||
฿ 1,478.67 | 1 Piece(s) | 22 Day(s) | 10 | [Photoelectric Sensor] Photoelectric sensor | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Standard | [Red] Red LED | Square | [Plastic] ABS | Built-in Type | ~100 | BGS Reflection | Low Hysteresis / Background Effect / Cold Resistance / Standard | -25~55 | 35~85 | IP67 | 20 | 11 | 41.3 | Response Speed Adjustment | Connector Format | Short-range type (high power narrow LED) | - | - | - | Light ON / Dark ON switchable with switch | - | (Orange) output, (green) stable | Mounting bracket BEF-W100-B (sold separately)/connector cable JCN Series | M8 (4Pin) | - | - | - | - | 5~100 | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,849.00 | 1 Piece(s) | Same day | 10 | [Photoelectric Sensor] Photoelectric sensor | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Standard | [Red] Red LED | Square | [Plastic] ABS | Built-in Type | ~100 | BGS Reflection | Low Hysteresis / Background Effect / Cold Resistance / Standard | -25~55 | 35~85 | IP67 | 20 | 11 | 31 | Response Speed Adjustment | Code Expressions | Short-range type (high power narrow LED) | - | - | - | Light ON / Dark ON switchable with switch | - | (Orange) output, (green) stable | Mounting Fitting:BEF-W100-B | 2 m (Ø3.8 mm) | - | - | - | - | 5~100 | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,478.67 | 1 Piece(s) | 22 Day(s) | 10 | [Photoelectric Sensor] Photoelectric sensor | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Standard | [Red] Red LED | Square | [Plastic] ABS | Built-in Type | ~300 | BGS Reflection | Low Hysteresis / Background Effect / Cold Resistance / Standard | -25~55 | 35~85 | IP67 | 20 | 11 | 41.3 | Response Speed Adjustment | Connector Format | Medium-range type (high power narrow LED) | - | - | - | Light ON / Dark ON switchable with switch | - | (Orange) output, (green) stable | Mounting bracket BEF-W100-B (sold separately)/connector cable JCN Series | M8 (4Pin) | - | - | - | - | 10~300 | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 1,478.67 | 1 Piece(s) | Same day | 10 | [Photoelectric Sensor] Photoelectric sensor | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Standard | [Red] Red LED | Square | [Plastic] ABS | Built-in Type | ~300 | BGS Reflection | Low Hysteresis / Background Effect / Cold Resistance / Standard | -25~55 | 35~85 | IP67 | 20 | 11 | 31 | Response Speed Adjustment | Code Expressions | Medium-range type (high power narrow LED) | - | - | - | Light ON / Dark ON switchable with switch | - | (Orange) output, (green) stable | Mounting Fitting:BEF-W100-B | 2 m (Ø3.8 mm) | - | - | - | - | 10~300 | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?