(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A straight pipe with hot-dip galvanized steel plate done by JIS G 3302. [Check the Safety Precautions in the Catalog]
[Features]
· Easy connection and installation.
· The standard connection method of spiral duct is screw, caulk, then wind tape. Because the work is performed at high altitudes, it may be difficult to perform the work reliably.
· The F-Ring spiral has a gasket attached to the fitting, and installation can be completed simply by inserting it and fixing a thread, so a reliable installation can be expected.
[Applications]
· Transportation and lifting work can be reduced.
· By sequentially incorporating small diameter pipes into large diameter straight pipes, the overall material volume is reduced.
· Therefore, the lift is significantly reduced compared to prefabricated ones in the factory.
Type | Duct Pipe | Duct Tube Shapes | Circle Duct | Duct Tube Types | Spiral Type(Straight Pipe) |
---|---|---|---|---|---|
Material | Steel plate | Gaskets | Special Soft Vinyl Chloride | Nominal Diameter | 100 |
Length (Straight Pipe) | 4000 |
How can we improve?
How can we improve?