(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power Grip Timing Belt, MXL Type
It is a trapezoidal tooth profile timing belt. This belt always uses in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: MXL (trapezoidal tooth profile)
• Tooth Pitch: 2.032 mm.
• Belt Width: 3.2, 4.8, 6.4, 7.9, 9.5 and 12.7 mm.
• Circumference Length Shortest/Longest: 79.25 mm. and 2416.05 mm.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
Tooth surface protection layer: Nylon canvas
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth | Belt width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 173.39 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 93.47 | 46 | 3.2 | ||
฿ 173.39 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 97.54 | 48 | 3.2 | ||
฿ 173.39 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 105.66 | 52 | 3.2 | ||
฿ 173.39 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 111.76 | 55 | 3.2 | ||
฿ 204.83 | UNT TIMING PULLEY MXL | 1 Piece(s) | 13 Day(s) | 4.8 | 132.08 | 65 | 4.8 | ||
฿ 175.81 | UNT TIMING PULLEY MXL | 1 Piece(s) | 30 Day(s) | 3.2 | 136.14 | 67 | 3.2 | ||
฿ 175.81 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 138.18 | 68 | 3.2 | ||
฿ 175.81 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 3.2 | 146.30 | 72 | 3.2 | ||
฿ 214.50 ฿ 120.16 | TIMING BELT MXL | 1 Piece(s) | Same day | 6.4 | 160.53 | 79 | 6.4 | ||
฿ 225.00 | UNT TIMING PULLEY MXL | 1 Piece(s) | 20 Day(s) | 6.4 | 180.85 | 89 | 6.4 | ||
฿ 250.00 | UNT TIMING PULLEY MXL | 1 Piece(s) | 30 Day(s) | 6.4 | 186.94 | 92 | 6.4 | ||
฿ 191.67 | UNT TIMING PULLEY MXL | 1 Piece(s) | 75 Day(s) | 4.8 | 203.20 | 100 | 4.8 | ||
฿ 186.69 | UNT TIMING PULLEY MXL | 1 Piece(s) | 30 Day(s) | 3.2 | 209.30 | 103 | 3.2 | ||
฿ 186.69 | UNT TIMING PULLEY MXL | 1 Piece(s) | 9 Day(s) | 3.2 | 213.36 | 105 | 3.2 | ||
฿ 273.36 | UNT TIMING PULLEY MXL | 1 Piece(s) | 5 Day(s) | 6.4 | 223.52 | 110 | 6.4 | ||
฿ 586.59 | UNT TIMING PULLEY MXL | 1 Piece(s) | 5 Day(s) | 6.4 | 2416.05 | 1189 | 6.4 | ||
฿ 211.49 | UNT TIMING PULLEY MXL | 1 Piece(s) | 5 Day(s) | 4.8 | 239.78 | 118 | 4.8 | ||
฿ 273.14 ฿ 147.82 | TIMING BELT MXL | 1 Piece(s) | Same day | 7.9 | 249.94 | 123 | 7.9 | ||
฿ 394.71 | UNT TIMING PULLEY MXL | 1 Piece(s) | 13 Day(s) | 12.7 | 254 | 125 | 12.7 | ||
฿ 320.94 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 9.5 | 264.16 | 130 | 9.5 | ||
฿ 458.33 | UNT TIMING PULLEY MXL | 1 Piece(s) | 20 Day(s) | 12.7 | 280.42 | 138 | 12.7 | ||
฿ 229.02 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 4.8 | 321.06 | 158 | 4.8 | ||
฿ 229.02 | UNT TIMING PULLEY MXL | 1 Piece(s) | 30 Day(s) | 4.8 | 345.44 | 170 | 4.8 | ||
฿ 258.52 ฿ 135.18 | TIMING BELT MXL | 1 Piece(s) | Same day | 6.4 | 365.76 | 180 | 6.4 | ||
฿ 287.68 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 6.4 | 386.08 | 190 | 6.4 | ||
฿ 231.44 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 4.8 | 390.14 | 192 | 4.8 | ||
฿ 225.00 | UNT TIMING PULLEY MXL | 1 Piece(s) | 20 Day(s) | 4.8 | 406.40 | 200 | 4.8 | ||
฿ 300.00 | UNT TIMING PULLEY MXL | 1 Piece(s) | 20 Day(s) | 6.4 | 438.91 | 216 | 6.4 | ||
฿ 305.21 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 6.4 | 538.48 | 265 | 6.4 | ||
฿ 363.27 | UNT TIMING PULLEY MXL | 1 Piece(s) | 13 Day(s) | 7.9 | 619.76 | 305 | 7.9 | ||
฿ 408.01 | UNT TIMING PULLEY MXL | 1 Piece(s) | 29 Day(s) | 9.5 | 711.20 | 350 | 9.5 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | MXL | Belt pitch(mm) | 2.032 |
How can we improve?
How can we improve?