1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Grip Timing Belt, L Type (Part Number)

Power Grip Timing Belt, L Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 528.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Teeth on one side of the belt have trapezoidal tooth profile L type, and are JIS and ISO standard

 
Part Number
98L050
124L050
1275L075
131L050
131L100
135L050
150L050
150L100
165L050
165L075
165L100
172L075
187L050
187L075
187L100
206L075
206L100SALE
210L050
210L075
210L100
225L050
225L075
225L100
240L050
240L075
240L100
248L075
255L100
259L050
270L075
277L050
285L050
285L075
285L100
300L050
300L075
304L075
315L050
319L050
322L050
334L050
345L100
375L075
390L050
390L100
394L100SALE
420L050
427L075
435L075
450L100
465L050
510L075
540L050
540L100
720L050
720L075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth Belt width
(mm)

฿ 528.95

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50247.652612.7

฿ 528.95

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50314.323312.7

฿ 3,255.06

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 753238.5034019.1

฿ 551.33

UNT TIMING PULLEY L 1 Piece(s) 29 Day(s) 50333.383512.7

฿ 934.10

UNT TIMING PULLEY L 1 Piece(s) 29 Day(s) 100333.383525.4

฿ 551.33

UNT TIMING PULLEY L 1 Piece(s) 29 Day(s) 50342.903612.7

฿ 573.29

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 503814012.7

฿ 934.10

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 1003814025.4

฿ 596.08

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 50419.104412.7

฿ 793.21

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75419.104419.1

฿ 992.43

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100419.104425.4

฿ 793.21

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75438.154619.1

฿ 618.04

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 50476.255012.7

฿ 793.21

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75476.255019.1

฿ 1,023.60

UNT TIMING PULLEY L 1 Piece(s) 28 Day(s) 100476.255025.4

฿ 869.40

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75523.885519.1

฿ 1,079.27

฿ 699.69

UNT TIMING PULLEY L 1 Piece(s) Same day 100523.885525.4

฿ 665.21

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 50533.405612.7

฿ 869.40

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75533.405619.1

฿ 1,079.27

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100533.405625.4

฿ 775.00

UNT TIMING PULLEY L 1 Piece(s) 15 Day(s) 50571.506012.7

฿ 892.18

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 75571.506019.1

฿ 1,110.63

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100571.506025.4

฿ 683.15

UNT TIMING PULLEY L 1 Piece(s) 28 Day(s) 50609.606412.7

฿ 927.45

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 75609.606419.1

฿ 1,161.88

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100609.606425.4

฿ 949.83

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75628.656619.1

฿ 1,202.28

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100647.706825.4

฿ 866.67

UNT TIMING PULLEY L 1 Piece(s) 30 Day(s) 50657.226912.7

฿ 985.50

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75685.807219.1

฿ 741.81

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50704.857412.7

฿ 741.81

UNT TIMING PULLEY L 1 Piece(s) 5 Day(s) 50723.907612.7

฿ 1,012.11

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 75723.907619.1

฿ 1,286.71

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100723.907625.4

฿ 744.57

TIMING BELT L 1 Piece(s) Same day 50762.008012.7

฿ 1,400.00

UNT TIMING PULLEY L 1 Piece(s) 15 Day(s) 75762.008019.1

฿ 1,126.30

UNT TIMING PULLEY L 1 Piece(s) 28 Day(s) 75771.528119.1

฿ 819.82

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50800.108412.7

฿ 819.82

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50809.628512.7

฿ 819.82

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50819.158612.7

฿ 851.26

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50847.728912.7

฿ 1,508.03

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100876.309225.4

฿ 1,284.90

UNT TIMING PULLEY L 1 Piece(s) 29 Day(s) 75952.5010019.1

฿ 922.62

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 50990.6010412.7

฿ 1,664.22

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 100990.6010425.4

฿ 1,748.65

฿ 977.15

TIMING BELT L 1 Piece(s) Same day 1001000.1210525.4

฿ 1,258.33

UNT TIMING PULLEY L 1 Piece(s) 25 Day(s) 501066.8011212.7

฿ 1,966.67

UNT TIMING PULLEY L 1 Piece(s) 15 Day(s) 751085.8511419.1

฿ 1,423.00

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 751104.9011619.1

฿ 1,844.53

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 1001143.0012025.4

฿ 1,056.86

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 501181.1012412.7

฿ 1,541.20

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 751295.4013619.1

฿ 1,118.32

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 501371.6014412.7

฿ 2,121.34

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 1001371.6014425.4

฿ 1,396.47

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 501828.8019212.7

฿ 2,000.72

UNT TIMING PULLEY L 1 Piece(s) 13 Day(s) 751828.8019219.1

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series L Belt pitch(mm) 9.525