1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin Power Belt, DXL Type (Part Number)

Twin Power Belt, DXL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,128.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

XL type with trapezoidal profile teeth on both sides JIS and ISO standard
[Features]
· Capable of multi-axis transmission using the backside of the belt.
· Capable of gear-like counter-rotating drive

Part Number
174DXL037
198DXL037
250DXL050
450DXL037
860DXL037
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth Belt width
(mm)

฿ 1,128.27

UNT TIMING BELT DXL 1 Piece(s) 46 Day(s) 37441.96879.5

฿ 1,180.88

UNT TIMING BELT DXL 1 Piece(s) 46 Day(s) 37502.92999.5

฿ 1,552.78

UNT TIMING BELT DXL 1 Piece(s) 13 Day(s) 5063512512.7

฿ 1,560.03

UNT TIMING BELT DXL 1 Piece(s) 34 Day(s) 371143.002259.5

฿ 2,113.94

UNT TIMING BELT DXL 1 Piece(s) 34 Day(s) 372184.404309.5

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Double (Both Faces) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series XL Belt pitch(mm) 5.080