(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power Grip EV Belt, EV8YU Type
It is a circular tooth profile timing belt. This belt always uses for high torque transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: EV8YU (circular tooth profile)
• Tooth Pitch: 8 mm.
• Belt Width: 15, 20, 25, 30, 40, 50, 60, 70 and 85 mm.
• Circumference Length Shortest/Longest: 312 mm. and 5008 mm.
• Material:
Tooth: Rubber
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth | Belt width (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,718.32 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1000 | 125 | 25 | ||
฿ 2,308.95 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1000 | 125 | 30 | ||
฿ 2,965.22 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 27 Day(s) | 40 | 1000 | 125 | 40 | ||
฿ 1,720.65 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 25 | 1008 | 126 | 25 | ||
฿ 2,800.00 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 25 Day(s) | 30 | 1008 | 126 | 30 | ||
฿ 3,703.95 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 50 | 1008 | 126 | 50 | ||
฿ 1,435.16 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1016 | 127 | 20 | ||
฿ 3,086.30 ฿ 1,630.18 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 40 | 1016 | 127 | 40 | ||
฿ 1,456.92 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1032 | 129 | 20 | ||
฿ 3,026.72 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1032 | 129 | 40 | ||
฿ 2,404.80 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1040 | 130 | 30 | ||
฿ 3,047.84 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1040 | 130 | 40 | ||
฿ 1,811.23 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1064 | 133 | 25 | ||
฿ 2,458.62 ฿ 1,289.05 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 30 | 1064 | 133 | 30 | ||
฿ 3,113.57 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1064 | 133 | 40 | ||
฿ 1,827.48 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1072 | 134 | 25 | ||
฿ 2,443.80 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1072 | 134 | 30 | ||
฿ 2,455.29 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1080 | 135 | 30 | ||
฿ 3,936.73 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 50 | 1080 | 135 | 50 | ||
฿ 1,189.04 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 15 | 1096 | 137 | 15 | ||
฿ 1,474.45 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1096 | 137 | 20 | ||
฿ 1,836.77 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1096 | 137 | 25 | ||
฿ 1,486.06 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1112 | 139 | 20 | ||
฿ 1,853.03 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 25 | 1112 | 139 | 25 | ||
฿ 3,202.82 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1112 | 139 | 40 | ||
฿ 1,206.58 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 15 | 1120 | 140 | 15 | ||
฿ 1,866.97 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 25 | 1120 | 140 | 25 | ||
฿ 3,223.92 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1120 | 140 | 40 | ||
฿ 4,823.21 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 60 | 1120 | 140 | 60 | ||
฿ 1,506.97 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1128 | 141 | 20 | ||
฿ 3,249.85 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1128 | 141 | 40 | ||
฿ 1,516.26 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1136 | 142 | 20 | ||
฿ 1,530.19 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1144 | 143 | 20 | ||
฿ 2,549.62 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1144 | 143 | 30 | ||
฿ 2,659.38 ฿ 1,398.04 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 30 | 1152 | 144 | 30 | ||
฿ 2,551.52 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1160 | 145 | 30 | ||
฿ 4,550.00 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 25 Day(s) | 40 | 1160 | 145 | 40 | ||
฿ 1,574.32 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1192 | 149 | 20 | ||
฿ 5,065.64 ฿ 3,249.61 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 60 | 1192 | 149 | 60 | ||
฿ 1,966.84 ฿ 1,049.70 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 25 | 1200 | 150 | 25 | ||
฿ 3,503.55 ฿ 1,856.53 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 40 | 1200 | 150 | 40 | ||
฿ 4,230.41 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 50 | 1200 | 150 | 50 | ||
฿ 4,230.41 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 50 | 1208 | 151 | 50 | ||
฿ 1,265.23 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 15 | 1216 | 152 | 15 | ||
฿ 2,666.03 ฿ 1,416.46 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 30 | 1216 | 152 | 30 | ||
฿ 1,588.26 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1224 | 153 | 20 | ||
฿ 3,433.33 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 25 Day(s) | 30 | 1224 | 153 | 30 | ||
฿ 5,105.44 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 27 Day(s) | 60 | 1224 | 153 | 60 | ||
฿ 3,459.12 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1240 | 155 | 40 | ||
฿ 4,315.44 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 50 | 1240 | 155 | 50 | ||
฿ 1,616.13 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1248 | 156 | 20 | ||
฿ 3,482.63 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1248 | 156 | 40 | ||
฿ 2,643.19 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1256 | 157 | 30 | ||
฿ 4,376.35 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 50 | 1256 | 157 | 50 | ||
฿ 1,644.00 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1264 | 158 | 20 | ||
฿ 2,779.72 ฿ 1,463.52 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 30 | 1272 | 159 | 30 | ||
฿ 2,722.80 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1288 | 161 | 30 | ||
฿ 2,848.05 ฿ 1,500.92 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 30 | 1296 | 162 | 30 | ||
฿ 1,352.92 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 15 | 1304 | 163 | 15 | ||
฿ 2,753.55 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1304 | 163 | 30 | ||
฿ 5,599.33 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 27 Day(s) | 60 | 1304 | 163 | 60 | ||
฿ 2,124.77 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1320 | 165 | 25 | ||
฿ 2,124.77 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 25 | 1328 | 166 | 25 | ||
฿ 3,710.58 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1328 | 166 | 40 | ||
฿ 2,124.77 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 28 Day(s) | 25 | 1336 | 167 | 25 | ||
฿ 2,124.77 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 28 Day(s) | 25 | 1344 | 168 | 25 | ||
฿ 2,753.55 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1344 | 168 | 30 | ||
฿ 4,674.86 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 50 | 1352 | 169 | 50 | ||
฿ 3,755.82 ฿ 2,054.06 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | Same day | 40 | 1376 | 172 | 40 | ||
฿ 1,739.23 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1392 | 174 | 20 | ||
฿ 1,391.62 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 15 | 1400 | 175 | 15 | ||
฿ 2,838.57 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1400 | 175 | 30 | ||
฿ 2,889.84 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 30 | 1424 | 178 | 30 | ||
฿ 3,733.33 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 25 Day(s) | 30 | 1448 | 181 | 30 | ||
฿ 5,063.23 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 50 | 1464 | 183 | 50 | ||
฿ 1,929.68 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 20 | 1496 | 187 | 20 | ||
฿ 5,173.58 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 50 | 1496 | 187 | 50 | ||
฿ 3,163.02 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 30 | 1544 | 193 | 30 | ||
฿ 4,206.90 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1544 | 193 | 40 | ||
฿ 1,966.84 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1568 | 196 | 20 | ||
฿ 1,966.84 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 20 | 1600 | 200 | 20 | ||
฿ 2,454.58 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 25 | 1600 | 200 | 25 | ||
฿ 4,206.90 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1600 | 200 | 40 | ||
฿ 3,308.96 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 27 Day(s) | 30 | 1616 | 202 | 30 | ||
฿ 2,670.58 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1656 | 207 | 25 | ||
฿ 3,433.19 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 27 Day(s) | 30 | 1656 | 207 | 30 | ||
฿ 4,682.10 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 8 Day(s) | 40 | 1680 | 210 | 40 | ||
฿ 4,682.10 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 40 | 1688 | 211 | 40 | ||
฿ 2,756.52 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1696 | 212 | 25 | ||
฿ 2,784.39 | POWERGRIP EV BELT EV8YU | 1 Piece(s) | 7 Day(s) | 25 | 1728 | 216 | 25 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Series | EV8YU | Belt Shape Type | Circular Tooth Profile EV Belt |
Belt pitch(mm) | 8 |
How can we improve?
How can we improve?