1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3D Bracket Combination Element Proximal Type with Horizontal Mounting (Part Number)

MYP KAHENKINOU

3D Bracket Combination Element Proximal Type with Horizontal Mounting
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,612.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The joint base is for proximity mounting. With the joint ball, mounted items can be moved by shaft slide.

[Features]
· Combination of joint bases and joint balls that are used for large numbers of applications

 
Part Number
BC09-005863-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

฿ 1,690.67

MYP KAHENKINOU 1 Piece(s) 9 Day(s) 334612.5φ919.5102433Black

Loading...

  1. 1

Basic Information

Type Set Shape Proximity Type Material A2017

Please check the type/dimensions/specifications of the part BC09-005863-B in the 3D Bracket Combination Element Proximal Type with Horizontal Mounting series.

Products with similar specification

Part Number
BC06-005863-W
BC08-005863-B
BC08-005863-W
BC09-005863-W
BC10-005863-B
BC10-005863-W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLoad Capacity
(N)
Length
(mm)
A
(mm)
Size (Installation Hole Diameter) B
(mm)
F
(mm)
G
(mm)
Load Capacity
(N)
Color

฿ 1,612.61

1 Piece(s) 7 Day(s) 2335.59φ615.571923White

฿ 1,691.02

1 Piece(s) 9 Day(s) 264512.5φ819.5102426Black

฿ 1,691.02

1 Piece(s) 6 Day(s) 264512.5φ819.5102426White

฿ 1,690.67

1 Piece(s) 9 Day(s) 334612.5φ919.5102433White

฿ 1,691.13

1 Piece(s) 9 Day(s) 3748.512.5φ1019.5102437Black

฿ 1,691.13

1 Piece(s) 6 Day(s) 3748.512.5φ1019.5102437White