(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The joint base is for proximity mounting. With the joint ball, mounted items can be moved by shaft slide.
[Features]
· Combination of joint bases and joint balls that are used for large numbers of applications
Type | Set | Shape | Proximity Type | Material | A2017 |
---|
Please check the type/dimensions/specifications of the part BC06-005863-W in the 3D Bracket Combination Element Proximal Type with Horizontal Mounting series.
Part Number |
---|
BC06-005863-B |
BC08-005863-B |
BC08-005863-W |
BC09-005863-B |
BC09-005863-W |
BC10-005863-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Load Capacity (N) | Length (mm) | A (mm) | Size (Installation Hole Diameter) | B (mm) | F (mm) | G (mm) | Load Capacity (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,612.61 | 1 Piece(s) | 6 Day(s) | 23 | 35.5 | 9 | φ6 | 15.5 | 7 | 19 | 23 | Black | ||
฿ 1,691.02 | 1 Piece(s) | 9 Day(s) | 26 | 45 | 12.5 | φ8 | 19.5 | 10 | 24 | 26 | Black | ||
฿ 1,691.02 | 1 Piece(s) | 6 Day(s) | 26 | 45 | 12.5 | φ8 | 19.5 | 10 | 24 | 26 | White | ||
฿ 1,690.67 | 1 Piece(s) | 9 Day(s) | 33 | 46 | 12.5 | φ9 | 19.5 | 10 | 24 | 33 | Black | ||
฿ 1,690.67 | 1 Piece(s) | 9 Day(s) | 33 | 46 | 12.5 | φ9 | 19.5 | 10 | 24 | 33 | White | ||
฿ 1,691.13 | 1 Piece(s) | 9 Day(s) | 37 | 48.5 | 12.5 | φ10 | 19.5 | 10 | 24 | 37 | Black |
How can we improve?
How can we improve?