(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The joining base can be mounted both horizontally or vertically using a shaft. A handy joint ball that is ideal for mounting components such as sensor brackets, etc.
[Features]
· The equipment mounting part (joint ball) can be changed as required.
· A type which can be mounted in 2 locations, increases the flexibility.
· Mounting the components and parts of cameras, lighting equipment, sensors, measuring devices, and machining equipment,etc.
· Features flexibility from focused alignment to variable mounting.
· Easy positioning due to spherical movement.
· Spherically shaped for free position alignment.
· Can be extended with pipes both vertically and horizontally.
· A standard product with great versatility.
· For remote mounting with shafts (maximum bending angle of 45°)
Part Number |
---|
BC360C-B |
BC360E-B |
BC360F-B |
BC360F-W |
BC360G-B |
BC360G-W |
BC360J-W |
BC360K-B |
BC360K-W |
BC360N-B |
BC360N-W |
BC360Q-B |
BC360Q-W |
BC360S-B |
BC360S-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Capacity (N) | Length (mm) | Pitch P (mm) | Color | Surface Treatment | Hole diameter | φD2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,841.80 | MYP KAHENKINOU | 1 Piece(s) | 12 Day(s) | 33 | 48.5 | 9 | Black | Black Anodize | 9 | 15 | ||
฿ 1,805.18 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 26 | 49 | 9 | Black | Black Anodize | 8 | 15 | ||
฿ 1,880.66 | KAHENKINOU | 1 Piece(s) | Same day | 37 | 49.5 | 9 | Black | Black Anodize | 10 | 15 | ||
฿ 1,880.66 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | 37 | 49.5 | 9 | White | Clear Anodize | 10 | 15 | ||
฿ 1,924.65 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | 78 | 63.5 | 12 | Black | Black Anodize | 12 | 22 | ||
฿ 1,998.65 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | 78 | 63.5 | 12 | White | Clear Anodize | 12 | 22 | ||
฿ 1,924.65 | KAHENKINOU | 1 Piece(s) | Same day | 98 | 64.5 | 12 | White | Clear Anodize | 13 | 22 | ||
฿ 2,496.44 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 138 | 79.5 | 15 | Black | Black Anodize | 15 | 25 | ||
฿ 2,496.44 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 138 | 79.5 | 15 | White | Clear Anodize | 15 | 25 | ||
฿ 2,496.30 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 154 | 81.5 | 15 | Black | Black Anodize | 16 | 25 | ||
฿ 2,318.32 | KAHENKINOU | 1 Piece(s) | 3 Day(s) | 154 | 81.5 | 15 | White | Clear Anodize | 16 | 25 | ||
฿ 2,808.54 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 177 | 95.5 | 18 | Black | Black Anodize | 20 | 29 | ||
฿ 2,808.54 | MYP KAHENKINOU | 1 Piece(s) | 3 Day(s) | 177 | 95.5 | 18 | White | Clear Anodize | 20 | 29 | ||
฿ 1,726.74 | MYP KAHENKINOU | 1 Piece(s) | 12 Day(s) | 23 | 39 | 9 | Black | Black Anodize | 6 | 13 | ||
฿ 1,726.74 | MYP KAHENKINOU | 1 Piece(s) | 6 Day(s) | 23 | 39 | 9 | White | Clear Anodize | 6 | 13 |
Loading...
Type | Set | Shape | Standard Type | Material | A2017 |
---|---|---|---|---|---|
The number of holes | 2-Hole | Hole Shape | Round |
How can we improve?
How can we improve?