(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Using the mounting holes built into the body, this flexible Mount Model Hi-rotor can be mounted freely in any direction.
Part Number |
---|
PRO30S-[0-180/1]-45 |
PRO30S-[0-180/1]-45-K |
PRO30S-[0-180/1]-45-[FR,FU] |
PRO30S-[0-180/1]-45-[L1,P] |
PRO30S-[0-180/1]-45-[L1,P]-K |
PRO30S-[0-180/1]-45-[L1,P]-[FR,FU] |
PROA3D-[0-180/1]-45 |
PROA3D-[0-180/1]-45-K |
PROA3D-[0-180/1]-45-[FR,FU] |
PROA3D-[0-180/1]-45-[L1,P] |
PROA3D-[0-180/1]-45-[L1,P]-K |
PROA3D-[0-180/1]-45-[L1,P]-[FR,FU] |
PROA3S-[0-180/1]-90 |
PROA3S-[0-180/1]-90-K |
PROA3S-[0-180/1]-90-[FR,FU] |
PROA3S-[0-180/1]-90-[L1,P] |
PROA3S-[0-180/1]-90-[L1,P]-K |
PROA3S-[0-180/1]-90-[L1,P]-[FR,FU] |
PROA10D-[0-180/1]-45 |
PROA10D-[0-180/1]-45-K |
PROA10D-[0-180/1]-45-[FR,FU] |
PROA10D-[0-180/1]-45-[L1,P] |
PROA10D-[0-180/1]-45-[L1,P]-K |
PROA10D-[0-180/1]-45-[L1,P]-[FR,FU] |
PROA20D-[0-180/1]-45 |
PROA20D-[0-180/1]-45-K |
PROA20D-[0-180/1]-45-[FR,FU] |
PROA20D-[0-180/1]-45-[L1,P] |
PROA20D-[0-180/1]-45-[L1,P]-K |
PROA20D-[0-180/1]-45-[L1,P]-[FR,FU] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Torque (N・m) | Operation Method | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | The starting point of swing | Maximum Output (J) | Maximum Output (N·m) | Mounting Bracket | Oscillating Origin | Oscillation Angle Setting * "0" is indicated when no oscillation angle specification is set. (°C) | Protective Cover | Type of switch unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | NA | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | NA | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | NA | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 23 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Single vane | 0.005~Less than 0.01 | 0.2~1 | Rc 1/8 | 480 | 720 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | NA | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | NA | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | NA | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 18 Day(s) | Less than 1 / 1~Less than 3 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 101 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | NA | 90° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | NA | 90° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | NA | 90° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | With Foot Bracket / With plate metal fitting | 90° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | With Foot Bracket / With plate metal fitting | 90° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 | Single vane | Less than 0.005 | 0.2~0.7 | M5 | 45 | Not Supported | With Foot Bracket / With plate metal fitting | 90° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | NA | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | NA | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | NA | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | Less than 1 / 1~Less than 3 / 3~Less than 6 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 303 | Not Supported | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | NA | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | NA | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | NA | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | Available | Without Switch Unit | ||
- | KRN ROTARY ACTUATOR | 1 Piece(s) | 13 Day(s) | 1~Less than 3 / 3~Less than 6 / 6~Less than 10 | Double Vane | Less than 0.005 | 0.2~0.7 | M5 | 553 | 807 | With Foot Bracket / With plate metal fitting | 45° | 0 ~ 180 | NA | CT-3 With Switches / CT-3U With Switches |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Round shape | Environment, Applications | Standard |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | No | The number of switches | With 2 pieces |
How can we improve?
How can we improve?