(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·2 cards can be inserted. ·Protects cards with transparent cover. ·Easy installation with commercially available resin rivets. [Applications]·Power distribution board, Locker
Full Length | 32 | Horizontal Width | 120 | Thickness | 4.1 |
---|---|---|---|---|---|
Material | AS Resin, Others | Surface Finish | No | Color | Transparency |
Application | Display Board | Product Code | 22249 |
Please check the type/dimensions/specifications of the part C-26-A-1 in the Plastic Card Holder C-26-A series.
How can we improve?
How can we improve?