1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Release Stop Latch AC-25-ES

Internal Release Stop Latch AC-25-ES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Richly designed and possible to set up with aTakigen-made handle.
· Continue using the conventional Takigen handle to open from inside.
· Reduction in cost when using Takigen handle and setup.
· Can be attached to conventional planar handles (A-160-A, A-240-A, etc.).
· AC-25-ES-1 has been discontinued

 
Part Number
AC-25-ES-2
AC-25-ES-AB-2-L
AC-25-ES-AB-2-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRight and Left Hole Shape Mounting Hole
(mm)
Product Code

฿ 426.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) -Square Hole83644

฿ 333.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) For Left SideCloud Shaped-3647

฿ 333.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) For Right SideCloud Shaped-3648

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Main Body Width(mm) 46
Main Body Thickness(mm) 2.3 Full Length(mm) 77