1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Set Screw, AC-25-H (AC-25-H-0)

STOPPERS / RODS

Set Screw, AC-25-H (AC-25-H-0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clasp (AC-25-H), RoHS10 compliant; Material: Cold rolled steel plate (SPCC); Surface finish: Zinc plating chromate treatment (MFZn-C)

 
Part Number
AC-25-H-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole
(mm)
Main Body Overall Length
(mm)
Main Body Thickness
(mm)
Product Code

฿ 86.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 101280420058

Loading...

  1. 1

Basic Information

Main Body Width(mm) 90 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Please check the type/dimensions/specifications of the part AC-25-H-0 in the Set Screw, AC-25-H series.

Products with similar specification

Part Number
AC-25-H-1
AC-25-H-11
AC-25-H-12
AC-25-H-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Hole
(mm)
Main Body Overall Length
(mm)
Main Body Thickness
(mm)
Product Code

฿ 62.00

1 Piece(s) Same day 1010803.220059

฿ 70.00

1 Piece(s) Same day 10101103.21581

฿ 70.00

1 Piece(s) 29 Day(s) 1081103.21582

฿ 62.00

1 Piece(s) Same day 108803.220060